Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
XF2-A50S-NZ-P01 - PLC Transfer Module,Flexible,50P,IDC & Terminal Block Connection,No LED,DIN 35 rail mounting(H/V)
Bill of material
XF2-A50S-NZ-P01
NAME
Name
XF2-A50S-NZ-P01
NROFCS
Number of connections
50
DEOFPN
Degree of protection
IP20
OGTERE
Operating temperature range
-25~+70
ITCNMD
Input connection method
Header connector
OTCNMD
Output connection method
直插端子
PTLT
Pilot light
No
SLOTME
Signal output mode
Transfer module
MGTE
Mounting type
DIN 35 rail mounting
RDVE
Rated Voltage
35VDC
RDCT
Rated Current
1 A
OECY
Overvoltage category
DEOFPN1
Degree of pollution
2
WDVE
Withstand voltage
500 VAC/min
INRE
Insulation Resistance
500
WERE
Wire Range
24-16 AWG
SGLH
Stripping length
8-10 mm
Preview - Generation
Preview
Quotation
3D
2D