Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Ningbo Supu Electronics
Description
WS-TP1.5-5 - Protective warning marker,Number of positions: 5,yellow/black,pitch: 3.5mm.
Bill of material
WS-TP1.5-5
NAME
Name
WS-TP1.5-5
PTSG
Product spacing
3,5 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
ATTEAY
Ambient temperature(assembly)
-5~70 °C
ATTESETT
Ambient temperature(storage/transport)
-25~60 °C
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-0
Preview - Generation
Preview
Quotation
3D
2D