Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TS6AXXX-0BXXX-XXX - Conventional thermal current:5A(AC),IP67
Bill of material
TS6AXXX-0BXXX-XXX
NAME
Name
TS6AXXX-0BXXX-XXX
CNMD
Connection method
Welding,Plug-in
DEOFPN
Degree of protection
IP67
UEATTE
Usage ambient temperature
-25℃~55℃
SEATTE
Stroage ambient temperature
-45℃~80℃
MLEE
Mechnical Endurance(Cycles)
Self-locking:300,000;Self-resetting:1,000,000
VNRE
Vibration resistance
10~500HZ, 5g
TGTS
Tightening torques(Button)
Max 0.8 N.m
CTTE
Contact type
NO or NC
CTML
Contact material
FAg
CLTL
Conventional thermal Current
5A(AC)
INVE
Insulation volgate
300 V
INRE
Insulation resisitance
≥100 MΩ
CTRE
Contact resistance
≤50 MΩ
REWV
Rated impulse withstand voltage
1500 V/MIN
PFWV
Power frequency withstand voltage
2,5 KV
ELEE
Electrical endurance(Cycles)
AC-15 100,000;DC-13 50,000
LEDCWL
LED continuous working life
≥50000H
Preview - Generation
Preview
Quotation
3D
2D