Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Ningbo Supu Electronics
Description
TPT2.5-2-PE - Connection method:Push-in spring terminal,Number of connections:6,Number of levels:3,Cross section:26-12AWG
Bill of material
TPT2.5-2-PE
NAME
Name
TPT2.5-2-PE
WIDTH
Width
5,2 mm
NROFLS
Number of levels
3
MROFCN
Number of connections
6
CNMD
Connection method
Push-in spring
DEOFPN
Degree of protection
IP20
ATTEON
Ambient temperature(operation)
-40~105
ATTEAY
Ambient temperature(assembly)
-5~70
ATTESETT
Ambient temperature(storage/transport)
-25~60
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
OECY
Overvoltage category
DEOFPN1
Degree of pollution
3
RDIEVE
Rated impulse voltage
6 KV
CCSR
Conductor cross section rigid
0.2-4 mm²
CCSF
Conductor cross section flexible
0.2-2.5 mm²
CCSFWF
Conductor cross section flexible,with furrule
0.2-2.5 mm²
SGLT
Stripping length
8-10 mm
RDCSSN
Rated cross section
26-12 AWG
Preview - Generation
Preview
Quotation
3D
2D