Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TPA1.5-2-GY - Connection method:Push-in type power,Rated current:17.5A,Rated current:450V,Number of connections:2,Number of levels:1,Cross section:0.2-2.5mm²,AWG:26-14AWG
Bill of material
TPA1.5-2-GY
NAME
Name
TPA1.5-2-GY
NROFLS
Number of levels
1
MROFCN
Number of connections
2
POTENTIALS
Potentials
1
CNMD
Connection method
Push-in spring
DEOFPN
Degree of protection
IP20
ATTEON
Ambient temperature(operation)
-40~105
ATTEAY
Ambient temperature(assembly)
-5~70
ATTESETT
Ambient temperature(storage/transport)
-25~60
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
17,5 A
IECRDE
IEC rated voltage
450 V
OECY
Overvoltage category
DEOFPN1
Degree of pollution
3
RDIEVE
Rated impulse voltage
6 KV
CCSR
Conductor cross section rigid
0.2-2.5 mm²
CCSF
Conductor cross section flexible
0.2-1.5 mm²
CCSFWF
Conductor cross section flexible,with furrule
0.2-1.5 mm²
LGSWSN
Locking screw specification
8-10
SGLT
Stripping length
8-10 mm
UEGP
Use group
B/C
ULRDCT
UL rated current
15 A
ULRDE
UL rated voltage
150 V
RDCSSN
Rated cross section
26-14 AWG
Preview - Generation
Preview
Quotation
3D
2D