Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TMD10.2-5 - Protective warning marker,Number of positions: 5,yellow/black,pitch: 10.2mm.
Bill of material
TMD10.2-5
NAME
Name
TMD10.2-5
PTSG
Product spacing
10,2 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-2
Preview - Generation
Preview
Quotation
3D
2D