Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TMCT8.2-42 - Marker card,White,Pitch:8.2mm,Number of positions: 42 (7×6),Print characters according to customer requirements
Bill of material
TMCT8.2-42
NAME
Name
TMCT8.2-42
PTSG
Product spacing
8,2 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
INML
Insulation material
PC
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-0
Preview - Generation
Preview
Quotation
3D
2D