Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TBR80-XXC-LR-001 - Pitch: 19.0mm,Rated Voltage UL: 600V, Rated Current UL: 80A, Color: black, Rated Cross Section: 20-4AWG
Bill of material
TBR80-08C-LR-001
NAME
Name
TBR80-08C-LR-001
PITCH
Pitch
19.0 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Black
MROFCN
Number of connections
8
CNMD
Connection method
Screw
INMD
Installation mode
Screw
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40 ~ +125
INML
Insulation material
PC
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,plated
IECRDCT
IEC rated current
101/101/101 A
IECRDE
IEC rated voltage
800/1000/1000 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
CCSR
Conductor cross section rigid
0.5-25.0 mm²
SGLH
Stripping length
13-14 mm
TORQUE_IEC_
Torque(IEC)
2.5
UEGP
Use group
B/C/D
ULRDCT
UL rated current
180 180 5 A
ULRDE
UL rated voltage
600 600 600 V
RDCSSN
Rated cross section
20-4 AWG
TORQUE_UL_
Torque(UL)
22.15 Lb.in
Preview - Generation
Preview
Quotation
3D
2D