Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Ningbo Supu Electronics
Description
TBR150-XXC-LR-001 - Pitch: 27.0mm,Rated Voltage UL: 600V, Rated Current UL: 150A, Color: black, Rated Cross Section: 20-2/0AWG
Bill of material
TBR150-14C-LR-001
NAME
Name
TBR150-14C-LR-001
PITCH
Pitch
27.0 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Black
MROFCN
Number of connections
14
CNMD
Connection method
Screw
INMD
Installation mode
Flange
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40 ~ +125
INML
Insulation material
PC
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,plated
IECRDCT
IEC rated current
150/150/150 A
IECRDE
IEC rated voltage
1000/1000/1000 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
CCSR
Conductor cross section rigid
0.5-70.0 mm²
SGLH
Stripping length
16-18 mm
TORQUE_IEC_
Torque(IEC)
4,5
UEGP
Use group
B/C/D
RDCSSN
Rated cross section
20-2/0 AWG
TORQUE_UL_
Torque(UL)
40 Lb.in
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.