Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TB-K-16.0VXXC-001 - Pitch: 16.0mm,Rated Voltage UL: 600V, Rated Current UL: 75A, Color: black, Rated Cross Section: 22-4AWG
Bill of material
TB-K-16.0V02C-001
NAME
Name
TB-K-16.0V02C-001
PITCH
Pitch
16.0 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Black
MROFCN
Number of connections
2
CNMD
Connection method
Screw
INMD
Installation mode
Screw
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-30 ~+120
INML
Insulation material
PBT+GF
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,plated
IECRDCT
IEC rated current
75/75/75 A
IECRDE
IEC rated voltage
1000/1000/1000 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
CCSR
Conductor cross section rigid
16.0-25.0 mm²
SGLH
Stripping length
12-13 mm
TORQUE_IEC_
Torque(IEC)
5.0
UEGP
Use group
B/C/D
RDCSSN
Rated cross section
22-4 AWG
TORQUE_UL_
Torque(UL)
44.27 Lb.in
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.