Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
TB C5-9.52HXXC-50-001 - Pitch: 9.52mm,Rated Voltage IEC: 630V, Rated Current IEC: 32A, Color: black, Rated Cross Section: 22-12AWG
Bill of material
TB C5-9.52H09C-50-001
NAME
Name
TB C5-9.52H09C-50-001
PITCH
Pitch
9,52 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Black
MROFCN
Number of connections
9
CNMD
Connection method
Screw
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,plated
IECRDCT
IEC rated current
32/32/32 A
IECRDE
IEC rated voltage
500/630/1000 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
CCSR
Conductor cross section rigid
0.5-4.0 mm²
SGLH
Stripping length
8-9 mm
TORQUE_IEC_
Torque(IEC)
1.2
UEGP
Use group
B/C/D
RDCSSN
Rated cross section
22-12 AWG
TORQUE_UL_
Torque(UL)
10.53 Lb.in
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.