Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
SDP2-1AC24-480 - Single phase full range, 24V/480W, DC OK remote monitoring, DIN 35 rail mounting
Bill of material
SDP2-1AC24-480
NAME
Name
SDP2-1AC24-480
TLBK
Terminal block
MC-TC5.0H2P-BKMC-TC5.0H3P-BK-0001-RZMC-TC7.5H04P
MGTE
Mounting type
DIN 35 rail mounting
DC_OK
DC OK
Yes
DIMENSIONS
Dimensions
127 * 125* 62 mm
DEOFPN
Degree of protection
IP20
OGTERE
Operating temperature range
-40~+70
RDE
Rated voltage
AC:264DC:370 V
RDCT
Rated Current
5,5 A
CTSS
Current specifications
20 A
POWER
Power
480 W
NLIT
Nominal input
AC、DC
EFFICIENCY
Efficiency
93%
RENE
Ripple noise
120m Vp-p
ITFY
Input frequency
63 HZ
PKLDCY
Peak load capacity
150%
WDVE
Withstand voltage
Input output I/P-O/P: 3000Vac. 60S, ≤ 10mAInput - Ground I/P-PE: 1500Vac. 60S, ≤ 10mAOutput - Ground O/P-PE: 700VDC. 60S, ≤ 10mA
WGAT
Working altitude
≤3000 m
Preview - Generation
Preview
Quotation
3D
2D