Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
SCWH16 - Rated Voltage: 500V,Rated Current:76A
Bill of material
SCWH16
NAME
Name
SCWH16
COLOUR
Colour
White gray
MROFCN
Number of connections
2
CNMD
Connection method
Screw
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
76 A
IECRDE
IEC rated voltage
800 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
RDIEVE
Rated impulse voltage
6.0 6.0 6.0 KV
CCSR
Conductor cross section rigid
6.0-16.0 mm²
SGLH
Stripping length
16 mm
ULRDE
UL rated voltage
600 600 - V
RDCSSN
Rated cross section
04.10.2024 AWG
CCSF
Conductor cross section flexible
6-16 mm²
CCSFWF
Conductor cross section flexible,with furrule
16.06.2024 mm²
PLTS
Panel thickness
1-6 mm
Preview - Generation
Preview
Quotation
3D
2D