Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Ningbo Supu Electronics
Description
SB8.2-2 - Pitch:16mm,suitable for SUK6-T-JP
Bill of material
SB8.2-2
NAME
Name
SB8.2-2
PTSG
Product spacing
8,2 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
ATTEAY
Ambient temperature(assembly)
-5~70 °C
ATTESETT
Ambient temperature(storage/transport)
-25~60 °C
PEHYSE
Permissible humidity (storage/transport)
30~70 %
Preview - Generation
Preview
Quotation
3D
2D