Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
MC-JP5.0-5 - bridge over,pitch: 5.0mm
Bill of material
MC-JP5.0-5
NAME
Name
MC-JP5.0-5
PITCH
Pitch
5.0 mm
OPGTERE
Operating temperature range
-25 ~ +70
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Tin
Preview - Generation
Preview
Quotation
3D
2D