Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
M8A06C-MFHA-UC0.5 - M12A panel male 6-core ,front mounted,M8*0.5,with 0.5 m electronic wire
Bill of material
M8A06C-MFHA-UC0.5
NAME
Name
M8A06C-MFHA-UC0.5
TDTE
Thread type
M8X0.5
PTTE
Product type
Male
NROFPS
Number of positions
6
CODING
Coding
A
DEOFPON
Degree of protection
IP67
CNMD
Connection method
Cup mouth
MGTE
Mounting type
front mounted
MGCE
Mounting cycle
100
SHIELDED
Shielded
NO
STANDARDS
Standards
IEC61076-2-104
RDVE
Rated voltage
30 AC / l30 DC V
RDCT
Rated current
1,5 A
INRE
Insulation Resistance
≥100
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~+85
CTMLPG
Contact material/plating
CuSn/Ni/Au
CTCRML
Contact carrier material
PA
SWNML
Screw/nut material
CuZn
SGML
Sealing material
NBR
Preview - Generation
Preview
Quotation
3D
2D