Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
M8A03Z-FAASTUA - M8 assembly welded type,straight female 3-core ,unshielded,the diameter of the adapter wire is 3.5-4.5MM
Bill of material
M8A03Z-FAASTUA
NAME
Name
M8A03Z-FAASTUA
TDTE
Thread type
M8X1.0
PTTE
Product type
Female
NROFPS
Number of positions
3
CODING
Coding
A
DEOFPON
Degree of protection
IP67
CNMD
Connection method
Lock screw
MGTE
Mounting type
Field connection
MGCE
Mounting cycle
≥100
SHIELDED
Shielded
NO
STANDARDS
Standards
IEC61076-2-104
RDVE
Rated voltage
50 AC / 60 DC V
RDCT
Rated current
3 A
INRE
Insulation Resistance
≥100
CTRE
Contact resistance
<10
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~+85 °C
CTMLPG
Contact material/plating
CuSn/Ni/Au
CTCRML
Contact carrier material
PA
SWNML
Screw/nut material
Zinc
SGML
Sealing material
NBR
Preview - Generation
Preview
Quotation
3D
2D