Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
M7-8U05C-MMSRA-UC001BH - 7/8 type male straight head 5 core, unshielded PVC wire 1 meter
Bill of material
M7-8U05C-MMSRA-UC001BH
NAME
Name
M7-8U05C-MMSRA-UC001BH
TDTE
Thread type
7/8-16 UN-2A
PTTE
Product type
Male
NROFPS
Number of positions
5
DEOFPON
Degree of protection
IP67
CNMD
Connection method
Moulded
SHIELDING
Shielding
NO
MGCE
Mounting cycle
≥100
RDCT
Rated Current
9 A
RDVE
Rated Voltage
300 V
INRE
Insulation Resistance
≥100
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~85
CTMLPG
Contact material/plating
CuZn/Ni/Au
CTCRML
Contact carrier material
TPU
SWNML
Screw/nut material
CuZn
SGML
Sealing material
NBR
CELH
Cable length
1 m
ORSHML
Outer sheath material
PVC
ELSHCR
External sheath color
Black
Preview - Generation
Preview
Quotation
3D
2D