Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
M12A08C-MPSFHUS - M12A panel male 8-core welded type,front mounted,PG9
Bill of material
M12A08C-MPSFHUS
NAME
Name
M12A08C-MPSFHUS
TDTE
Thread type
M12X1.0
PTTE
Product type
Male
NROFPS
Number of positions
8
CODING
Coding
A
DEOFPON
Degree of protection
IP67
CNMD
Connection method
Cup mouth
MGTE
Mounting type
front mounted
MGCE
Mounting cycle
≥100
STANDARDS
Standards
IEC61076-2-101
RDVE
Rated voltage
30 V
RDCT
Rated current
2 A
INRE
Insulation Resistance
≥100
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~85
CTMLPG
Contact material/plating
CuZn/Ni/Au
CTCRML
Contact carrier material
PA
SWNML
Screw/nut material
CuZn
SGML
Sealing material
NBR
Preview - Generation
Preview
Quotation
3D
2D