Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Ningbo Supu Electronics
Description
M12A03Z-FMSRA-UP001B - M12A moulded angled female 3-core unshielded PUR wire 1 m
Bill of material
M12A03Z-FMSRA-UP001B
NAME
Name
M12A03Z-FMSRA-UP001B
TDTE
Thread type
M12X1.0
PTTE
Product type
Female
NROFPS
Number of positions
3
CODING
Coding
A
DEOFPON
Degree of protection
IP67
CNMD
Connection method
Moulded
MGCE
Mounting cycle
≥100
SHIELDED
Shielded
NO
STANDARDS
Standards
IEC61076-2-101
RDVE
Rated voltage
250 V
RDCT
Rated current
4 A
INRE
Insulation Resistance
≥100
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~+85
CTMLPG
Contact material/plating
CuSn/Ni/Au
CTCRML
Contact carrier material
TPU
SWNML
Screw/nut material
Zinc
SGML
Sealing material
NBR
CELH
Cable length
1
ORSHML
Outer sheath material
PUR
ELSHCR
External sheath color
Black
Preview - Generation
Preview
Quotation
3D
2D