Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
M12A03C-FPBFHUS - M12A Panel female 3-core PCB,front mounted,PG9
Bill of material
M12A03C-FPBFHUS
NAME
Name
M12A03C-FPBFHUS
TDTE
Thread type
M12X1.0
PTTE
Product type
Female
NROFPS
Number of positions
3
CODING
Coding
A
DEOFPON
Degree of protection
IP67
CNMD
Connection method
PCB
MGTE
Mounting type
front mounted
MGCE
Mounting cycle
≥100
STANDARDS
Standards
IEC61076-2-101
RDVE
Rated voltage
250 V
RDCT
Rated current
4 A
INRE
Insulation Resistance
≥100
DEOFPN
Degree of pollution
3
PGTERE
Operating temperature range
-40~85
CTMLPG
Contact material/plating
CuSn/Ni/Au
CTCRML
Contact carrier material
PA
SWNML
Screw/nut material
CuZn
SGML
Sealing material
NBR
Preview - Generation
Preview
Quotation
3D
2D