Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
ESF-SU250A19B - Nominal operating voltage 1500V DCRated current 250A, Color: Blackwiring method: screw
Bill of material
ESF-SU250A19B
NAME
Name
ESF-SU250A19B
CNMD
Connection method
Screw
PNLL
Protection Level
IP20
WKTE
Work temperature
-40℃~125℃
INML
Insulation material
PA
MLGP
Material group
FYRGAG
Flammability rating according to UL 94
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Ni,Plated
OECY
Overvoltage category
DEOFPN
Degree of pollution
3
RSVE
Rated surge voltage
10 KV
CCSR
Conductor cross section rigid(AWG)
70mm²( AWG2/0)
CCSF
Conductor cross section flexible(AWG)
70mm²( AWG2/0)
CCCBS
Can connect copper bar specifications
≧18*4 mm
RDVE
Rated voltage
1500V V
RDCT
Rated current
250 A
RCSN
Rated cross section
70mm²( AWG2/0)
PANP
Positive and negative poles
Negative electrode
PGST
Plug/Socket
-
NCSN
Nominal cross section
72 mm²
Preview - Generation
Preview
Quotation
3D
2D