Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
4583XX - Pitch: 5.08mm,Rated Voltage: 320V,Rated Current: 12A
Bill of material
458313
NAME
Name
458313
PITCH
Pitch
5,08 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Orange
MROFCN
Number of connections
13
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
16 A
IECRDE
IEC rated voltage
320 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
RDIEVE
Rated impulse voltage
4.0 4.0 4.0 KV
UEGP
Use group
B/C/D
ULRDCT
UL rated current
15 - 10 A
ULRDE
UL rated voltage
300 - 300 V
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.