Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
4502XX-05D - Pitch: 5.0mm,Rated Voltage: 320V,Rated Current: 12A
Bill of material
450221-05D
NAME
Name
450221-05D
PITCH
Pitch
5.0 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
Gray
MROFCN
Number of connections
21
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
12 A
IECRDE
IEC rated voltage
320 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
RDIEVE
Rated impulse voltage
4.0 4.0 4.0 KV
UEGP
Use group
B/C/D
ULRDCT
UL rated current
15 - 10 A
ULRDE
UL rated voltage
300 - 300 V
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.