Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
4355XX - Pitch: 3.5mm,Rated Voltage: 160V,Rated Current: 10A
Bill of material
435502
NAME
Name
435502
PITCH
Pitch
3,5 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
White gray
MROFCN
Number of connections
2
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
10 A
IECRDE
IEC rated voltage
160 V
OECY
Overvoltage category
Ⅲ Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
RDIEVE
Rated impulse voltage
2.5 2.5 2.5 KV
CCSR
Conductor cross section rigid
0.2-1.5 mm²
SGLH
Stripping length
7-8 mm
UEGP
Use group
B/C/D
ULRDCT
UL rated current
10 - 10 A
ULRDE
UL rated voltage
300 - 300 V
RDCSSN
Rated cross section
28-14 AWG
CCSF
Conductor cross section flexible
0.2-1.5 mm²
CCSFWF
Conductor cross section flexible,with furrule
0.2-1.5 mm²
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.