Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
4252XX - Pitch: 2.5mm,Rated Voltage: 160V,Rated Current: 4A
Bill of material
425205
NAME
Name
425205
PITCH
Pitch
2,5 mm
NROFLS
Number of levels
Monolayer
COLOUR
Colour
White gray
MROFCN
Number of connections
5
DEOFPN
Degree of protection
IP20
OPGTERE
Operating temperature range
-40~ +105
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
4 A
IECRDE
IEC rated voltage
160 V
OECY
Overvoltage category
- Ⅲ Ⅱ
DEOFPN1
Degree of pollution
3 2 2
RDIEVE
Rated impulse voltage
- 2.5 2.5 KV
UEGP
Use group
B/C/D
ULRDCT
UL rated current
5 - 5 A
ULRDE
UL rated voltage
150 - 150 V
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.