Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
310923 - Connection method:Screw terminal,IEC rated current:600V,Number of connections:2,Number of levels:1,Cross section:24-6AWG
Bill of material
310923
NAME
Name
310923
WIDTH
Width
10,2 mm
NROFLS
Number of levels
1
MROFCN
Number of connections
2
CNMD
Connection method
Screw
DEOFPN
Degree of protection
IP20
ATTEON
Ambient temperature(operation)
-40~105
ATTEAY
Ambient temperature(assembly)
-5~70
ATTESETT
Ambient temperature(storage/transport)
-25~60
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V0
CTML
Contact material
Copper alloy
CTPG
Contact plating
Sn,Plated
IECRDCT
IEC rated current
/ A
IECRDE
IEC rated voltage
500 V
OECY
Overvoltage category
DEOFPN1
Degree of pollution
3
RDIEVE
Rated impulse voltage
6 KV
CCSR
Conductor cross section rigid
0.5-10 mm²
CCSF
Conductor cross section flexible
0.5-10 mm²
CCSFWF
Conductor cross section flexible,with furrule
0.5-10 mm²
LGSWSN
Locking screw specification
M4
RDTE
Rated torque
1.2-1.5
SGLT
Stripping length
11-12 mm
UEGP
Use group
B/C
ULRDE
UL rated voltage
600 V
RDCSSN
Rated cross section
24-6 AWG
Preview - Generation
Preview
Quotation
3D
2D