Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
25462X - 25430X,25433X,25431X,25434X,25432X,25435X,25436X,25439X,25437X,25438X,254507,254607,Cover plate with fixing flanges,Color:Gray
Bill of material
25462X
NAME
Name
25462X
ATTEON
Ambient temperature(operation)
-40~105 °C
ATTEAY
Ambient temperature(assembly)
-5~70 °C
ATTESETT
Ambient temperature(storage/transport)
-25~60 °C
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-0
Preview - Generation
Preview
Quotation
3D
2D