Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
215801 - Marker card,White,Length:10.1mm,Pitch:4.0mm,Number of positions: 100 (10×10),Print characters according to customer requirements
Bill of material
215801
NAME
Name
215801
PTSG
Product spacing
4 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-2
Preview - Generation
Preview
Quotation
3D
2D