Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Ningbo Supu Electronics
Description
215206 - End clamp,gray,can be uesd for DIN rail NS 35/7.5
Bill of material
215206
NAME
Name
215206
PTSG
Product spacing
6 mm
ATTEON
Ambient temperature(operation)
-40~105 °C
ATTEAY
Ambient temperature(assembly)
-5~70 °C
ATTESETT
Ambient temperature(storage/transport)
-25~60 °C
PEHYSE
Permissible humidity (storage/transport)
30~70 %
INML
Insulation material
PA66
INMLGP
Insulation material group
FERTGE
Flame retardant grade, UL94 compliance
V-2
Preview - Generation
Preview
Quotation
3D
2D